IESNA:LM-63-2002
[TEST]P952131
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24093
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2826.9 3539.5 4183.7 4682.4 5089.1 5319.2 5427.4 5465.9 5661.2 6079
6769.3 7641.1 8499.2 9184.5 9783.9 10331.2 10676.9 10765.2 10552.5 10014
8927 7047.9 5817.9 4872.7 3859.1 2714.9 1784.7 1251.1 976.3 843.2
764.9 643 544.7 189 92 14.9 0
2826.9 3564.4 4214.8 4722.2 5095.3 5347.8 5477.1 5513.2 5674.9 6051.7
6689.7 7544.1 8386.1 9094.9 9700.6 10247.8 10658.2 10806.2 10670.7 10214.2
9306.4 7570.2 6052.9 5082.9 4081.7 2959.9 1946.3 1313.3 1007.4 873.1
772.3 652.9 549.7 233.8 98.2 18.7 0
2826.9 3533.3 4171.3 4683.7 5082.9 5372.6 5533.1 5601.5 5728.3 6066.6
6610.1 7368.7 8177.1 8889.7 9465.6 9925.7 10357.3 10567.4 10514 10149.6
9419.5 8226.9 6557.9 5393.8 4400.1 3313.1 2212.5 1470 1087 902.9
797.2 694 594.5 453.9 231.3 27.4 0
2826.9 3533.3 4152.6 4663.8 5090.3 5417.4 5636.3 5750.7 5870.1 6131.3
6535.5 7123.7 7822.7 8493 9032.8 9475.5 9847.4 10148.3 10229.2 10109.8
9670.8 8856.2 7712 6357.6 5082.9 3949.9 2762.2 1768.5 1206.4 917.8
792.2 687.7 587 467.6 328.3 128.1 0
2826.9 3428.8 4029.5 4554.3 5004.5 5402.5 5719.6 5929.8 6064.1 6270.6
6606.4 7037.9 7596.3 8164.7 8675.8 9116.1 9474.3 9792.6 10019 10079.9
9959.3 9588.7 8869.8 7782.9 6513.1 5215.9 3886.5 2562 1609.3 1079.5
823.3 731.3 635.5 485 327.1 102 0
2826.9 3374.1 3916.3 4427.5 4900.1 5337.8 5735.8 6050.4 6264.4 6464.6
6715.8 7076.5 7494.3 7990.6 8490.5 8988 9410.8 9741.7 9991.6 10198.1
10358.5 10305 10079.9 9568.8 8685.8 7541.6 6070.3 4655 3130.3 1932.7
1253.6 856.9 620.6 375.6 189 49.7 0
2826.9 3269.6 3741 4222.3 4689.9 5148.8 5591.5 5985.8 6312.9 6575.3
6841.4 7132.4 7452.1 7850 8306.5 8823.8 9356.1 9869.7 10324.9 10725.4
11089.8 11490.2 11670.6 11782.5 11757.6 11250.2 10281.4 8738 6695.9 4535.7
2617.9 1359.3 694 400.5 195.3 67.2 0
2826.9 3190 3568.1 3981 4408.8 4813 5247 5668.6 6074.1 6432.3
6790.4 7122.5 7423.5 7748.1 8088.8 8454.5 8878.5 9358.6 9883.4 10440.6
11048.7 11921.8 12627 13057.3 13547.3 13901.7 13947.7 13471.4 12232.7 10227.9
7452.1 4809.3 2451.3 999.9 356.9 69.6 0
2826.9 3047 3313.1 3621.6 3959.8 4318 4682.4 5043.1 5400 5766.9
6151.2 6506.9 6893.7 7297.8 7718.2 8139.8 8607.4 9132.3 9713 10370.9
11139.5 12304.9 13461.5 14253.7 15264.8 16455 17728.5 18577.9 18396.3 16686.3
13165.5 8535.3 3620.3 1105.6 348.2 72.1 0
2826.9 3022.1 3287 3570.6 3890.2 4228.5 4574.2 4918.7 5259.5 5605.2
5946 6299.2 6672.3 7076.5 7494.3 7928.4 8410.9 8944.5 9541.4 10221.7
10989.1 12222.8 13388.1 14246.2 15327 16624.1 18014.5 18900 18732.1 16913.9
13087.1 8003 3066.9 846.9 273.6 62.2 0
2826.9 2927.6 3064.4 3248.5 3471.1 3713.6 3958.6 4216 4482.2 4750.8
5021.9 5301.8 5584.1 5882.5 6203.4 6542.9 6916 7338.9 7848.8 8430.8
9139.7 10266.5 11120.9 11964.1 12992.6 14230 15391.6 15895.3 15369.2 13363.2
9864.8 5490.8 1583.2 332.1 110.7 24.9 0
2826.9 2857.9 2935.1 3045.7 3198.7 3364.1 3544.5 3729.8 3917.6 4117.8
4313 4500.8 4694.8 4887.6 5091.6 5306.7 5533.1 5807.9 6126.3 6539.2
7136.2 7877.4 8382.3 8946.9 9622.3 10358.5 10861 10685.6 9807.6 8160.9
5893.7 3015.9 983.7 293.5 100.7 23.6 0
2826.9 2795.8 2807 2857.9 2941.3 3027.1 3140.3 3252.2 3362.9 3478.5
3579.3 3670.1 3745.9 3815.6 3864.1 3895.2 3926.3 3947.4 3982.2 4063.1
4257.1 4371.5 4392.6 4434.9 4500.8 4560.5 4397.6 3881.5 3145.2 2330.6
1584.4 897.9 450.2 190.3 92 32.3 0
2826.9 2665.2 2569.4 2519.7 2514.7 2534.6 2568.2 2605.5 2631.6 2647.8
2646.5 2615.4 2566.9 2498.5 2407.7 2297.1 2164 2025.9 1899.1 1780.9
1659.1 1550.9 1460.1 1385.4 1320.8 1254.9 1172.8 1062.1 909.1 703.9
512.4 376.8 261.2 167.9 95.8 27.4 0
2826.9 2544.5 2369.2 2292.1 2273.4 2289.6 2324.4 2361.7 2380.4 2375.4
2349.3 2303.3 2236.1 2152.8 2055.8 1956.3 1853.1 1749.8 1647.9 1535.9
1422.8 1320.8 1246.2 1201.4 1184 1186.5 1184 1149.1 1063.3 920.3
700.2 482.5 338.3 222.6 110.7 24.9 0
2826.9 2450 2238.6 2155.3 2159 2206.3 2258.5 2292.1 2294.6 2272.2
2228.7 2166.5 2093.1 2008.5 1919 1830.7 1737.4 1639.2 1538.4 1445.1
1374.3 1313.3 1272.3 1246.2 1223.8 1197.7 1156.6 1114.3 1062.1 978.8
851.9 669.1 439 242.5 115.7 24.9 0
2826.9 2359.2 2141.6 2085.6 2120.5 2185.1 2236.1 2261 2251 2212.5
2152.8 2081.9 1999.8 1919 1833.2 1749.8 1692.6 1624.2 1538.4 1470
1424 1363.1 1267.3 1191.4 1141.7 1093.2 1043.4 993.7 948.9 907.9
859.4 781 639.2 490 287.3 69.6 0
2826.9 2308.2 2090.6 2059.5 2119.2 2181.4 2232.4 2247.3 2223.7 2162.7
2089.4 2006 1916.5 1836.9 1768.5 1729.9 1683.9 1636.7 1590.7 1488.7
1397.9 1325.8 1253.6 1186.5 1116.8 1055.9 996.2 941.5 884.2 818.3
753.7 695.2 609.4 526.1 368.1 143 0
2826.9 2264.7 2058.3 2054.5 2120.5 2180.2 2224.9 2229.9 2193.8 2127.9
2044.6 1952.6 1870.5 1794.6 1743.6 1700.1 1644.1 1568.3 1501.1 1420.3
1358.1 1288.4 1220 1157.9 1105.6 1052.1 994.9 936.5 868.1 792.2
708.9 635.5 541 409.2 271.1 113.2 0
2826.9 2239.8 2042.1 2053.3 2125.4 2183.9 2223.7 2216.2 2170.2 2091.8
1994.8 1904.1 1826.9 1768.5 1741.1 1675.2 1573.2 1455.1 1407.8 1368
1297.1 1242.4 1195.2 1125.5 1073.3 1032.2 978.8 915.3 839.5 756.2
665.4 625.6 538.5 352 256.2 156.7 0
2826.9 2234.9 2032.2 2054.5 2126.7 2186.4 2222.4 2212.5 2156.5 2068.2
1970 1880.4 1804.6 1768.5 1726.2 1642.9 1493.6 1395.4 1370.5 1322
1259.8 1192.7 1129.3 1080.7 1050.9 1024.8 976.3 916.6 844.5 761.1
672.8 695.2 554.7 370.6 282.3 104.5 0
2826.9 2234.9 2030.9 2058.3 2127.9 2187.6 2221.2 2216.2 2161.5 2069.5
1970 1879.2 1803.3 1769.7 1722.5 1637.9 1482.5 1396.6 1376.7 1320.8
1256.1 1182.7 1130.5 1065.8 1057.1 1024.8 975 916.6 849.4 759.9
675.3 685.3 476.3 383 278.6 100.7 0
